IESNA:LM-63-2002
[TEST]P1440320
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-5Hx5V-840-Position 2
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 5 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 2
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.72A 86.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14108.3
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 86.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
19096.7 19116.2 19045.6 18913.6 18729.0 18506.9 18268.3 18032.7 17822.6 17606.4 
17376.8 17109.7 16790.1 16410.4 15979.7 15503.9 15007.2 14482.1 13935.4 13368.7 
12770.1 12103.6 11360.2 10550.7 9691.9 8830.4 7959.4 7118.2 6332.7 5661.5 
5107.1 4671.4 4331.5 4070.7 3864.2 3697.3 3558.7 3439.0 3328.0 3215.0 
3093.7 2967.4 2831.1 2687.6 2537.4 2374.0 2208.3 2047.4 1897.2 1737.8 
1591.2 1476.1 1333.3 1204.2 1075.5 986.3 884.5 786.6 692.0 625.9 
560.0 500.7 447.5 403.0 360.9 325.3 295.3 268.0 242.3 218.7 
195.7 175.4 155.8 137.5 121.5 105.6 89.7 76.2 62.9 49.6 
38.6 29.4 21.9 15.6 10.9 6.3 1.6 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19087.7 18993.1 18850.5 18641.9 18422.8 18173.7 17924.6 17687.5 17448.9 
17189.2 16902.6 16552.9 16156.8 15688.5 15191.8 14627.1 14040.7 13443.9 12822.6 
12160.2 11436.7 10689.6 9877.3 9047.1 8241.7 7439.4 6685.6 5986.1 5389.4 
4884.5 4491.4 4174.0 3925.4 3728.4 3563.2 3422.4 3295.4 3173.4 3052.2 
2930.8 2805.6 2672.9 2532.5 2386.3 2238.6 2093.8 1950.2 1812.3 1659.0 
1499.3 1326.5 1206.9 1087.4 1005.9 901.3 812.8 742.0 673.8 621.9 
585.3 534.5 478.4 429.2 392.9 355.4 322.0 292.0 262.6 235.5 
209.4 186.3 165.4 145.9 128.1 110.3 92.5 77.4 62.6 50.0 
38.9 29.5 22.4 15.7 11.0 6.4 1.7 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19062.1 18957.1 18796.5 18577.4 18343.3 18083.7 17809.0 17529.9 17240.3 
16928.1 16587.5 16219.8 15787.6 15287.8 14720.3 14128.1 13500.2 12851.3 12170.8 
11461.1 10708.2 9940.6 9153.2 8368.8 7611.2 6873.0 6189.6 5575.0 5048.3 
4607.7 4240.7 3937.7 3693.3 3492.0 3322.7 3176.6 3045.9 2926.0 2809.5 
2687.3 2558.3 2425.3 2294.8 2160.6 2027.9 1895.4 1766.0 1629.6 1469.1 
1334.0 1199.8 1065.6 959.9 886.0 808.9 743.9 679.9 622.6 573.4 
528.7 479.9 435.1 397.6 365.1 337.4 309.8 283.5 256.8 229.5 
204.9 186.7 183.0 163.9 138.8 119.0 99.3 79.6 66.4 54.8 
43.6 33.0 25.3 17.2 12.1 7.1 2.0 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19041.1 18928.6 18754.5 18535.4 18274.3 17990.6 17678.5 17349.8 16997.2 
16628.0 16233.3 15799.6 15326.9 14815.1 14249.3 13641.8 12988.6 12300.7 11571.8 
10832.3 10082.9 9323.1 8551.1 7793.8 7072.9 6380.3 5746.1 5192.3 4722.3 
4326.6 3995.7 3728.1 3500.3 3306.8 3137.0 2983.0 2848.5 2726.1 2606.8 
2484.3 2360.8 2236.4 2108.1 1983.8 1860.3 1740.4 1622.3 1488.9 1345.7 
1205.1 1064.4 967.5 894.4 845.1 790.5 725.7 669.4 616.0 563.2 
514.9 472.7 433.0 397.2 365.7 337.2 309.9 283.8 257.3 230.6 
205.6 182.6 162.1 143.3 126.7 110.1 93.5 78.5 65.3 53.6 
43.2 34.4 25.8 18.0 13.0 8.1 3.2 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19020.1 18900.1 18712.5 18481.4 18209.7 17897.6 17547.9 17174.2 16766.0 
16339.8 15880.6 15401.9 14877.1 14305.3 13710.4 13062.4 12374.9 11667.6 10938.3 
10209.7 9468.2 8737.8 7998.2 7281.2 6596.4 5961.2 5402.4 4912.6 4509.2 
4163.3 3875.9 3640.0 3440.1 3262.9 3106.5 2966.8 2839.1 2719.8 2600.1 
2481.0 2358.4 2232.8 2106.0 1978.8 1858.3 1739.9 1607.7 1470.0 1345.8 
1221.6 1097.5 1002.6 912.3 829.3 764.6 720.2 680.1 624.9 581.5 
534.9 485.2 441.4 404.3 371.7 339.9 310.1 281.4 253.4 227.1 
202.5 180.3 160.1 141.5 125.3 109.1 92.9 79.0 66.7 55.3 
44.3 35.9 27.5 19.9 14.6 9.5 4.3 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19003.6 18864.1 18670.5 18437.8 18158.7 17825.6 17454.9 17051.2 16605.5 
16134.2 15613.5 15074.7 14484.9 13861.9 13208.4 12525.9 11811.1 11098.1 10371.6 
9663.9 8952.4 8236.1 7529.1 6851.4 6222.7 5657.4 5176.4 4760.4 4409.7 
4117.4 3874.9 3670.0 3495.0 3341.2 3198.6 3069.4 2945.5 2824.4 2701.9 
2572.5 2441.8 2302.3 2158.3 2019.1 1888.7 1760.5 1620.2 1488.9 1359.3 
1249.2 1139.7 1052.4 958.9 865.0 785.3 724.6 668.5 604.6 550.7 
483.9 429.8 398.1 370.8 339.4 311.1 285.7 263.3 241.5 219.3 
198.5 179.4 161.4 143.8 127.8 111.7 95.7 81.6 68.8 56.8 
46.0 37.3 29.2 21.8 16.0 10.8 6.4 2.1 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 18985.6 18834.0 18625.4 18376.3 18086.7 17743.0 17373.8 16946.1 16480.9 
15970.7 15431.9 14845.4 14217.2 13560.4 12866.6 12160.3 11445.2 10736.0 10027.1 
9322.9 8614.0 7919.3 7232.6 6576.8 5989.7 5467.4 5026.2 4652.1 4338.3 
4077.3 3856.9 3673.5 3511.5 3372.1 3239.0 3112.5 2991.4 2876.3 2761.2 
2645.9 2514.0 2375.6 2238.9 2103.4 1974.3 1834.6 1685.8 1545.4 1414.0 
1298.8 1205.8 1123.1 1047.4 961.8 885.8 821.2 755.5 691.1 633.7 
585.4 533.7 487.7 452.3 415.1 378.4 343.7 308.9 274.2 244.2 
220.2 211.7 189.1 163.1 139.7 120.4 104.1 89.7 77.2 65.0 
52.9 43.0 34.7 26.5 18.3 11.5 6.2 2.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 18966.1 18804.0 18595.4 18338.8 18040.2 17689.0 17318.3 16902.6 16446.4 
15948.2 15409.4 14837.3 14218.4 13566.5 12888.6 12175.0 11464.2 10733.0 10020.3 
9310.5 8594.6 7888.5 7187.5 6526.3 5913.0 5382.3 4934.7 4552.7 4238.8 
3974.7 3759.3 3570.1 3408.1 3265.1 3131.0 3006.4 2891.4 2776.3 2661.1 
2537.3 2415.9 2284.5 2159.2 2033.9 1912.7 1779.6 1621.7 1463.1 1309.1 
1175.3 1080.7 1009.8 951.8 905.6 849.3 795.8 738.9 697.5 636.8 
576.1 535.5 497.3 458.7 414.6 375.0 339.3 303.7 268.2 239.3 
215.0 192.8 172.0 152.1 133.7 116.2 100.3 85.6 72.1 59.6 
48.5 40.1 31.6 23.2 17.0 11.7 6.3 2.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 18964.6 18793.5 18575.9 18322.3 18023.6 17684.5 17319.8 16929.6 16492.9 
16027.7 15531.0 14990.1 14413.7 13801.4 13140.8 12446.7 11733.8 11000.7 10260.9 
9518.6 8770.4 8046.6 7315.0 6613.8 5961.2 5376.5 4888.0 4479.8 4143.2 
3871.6 3644.3 3455.9 3294.1 3148.5 3013.6 2889.0 2764.5 2639.9 2514.2 
2392.3 2263.4 2133.7 2001.7 1869.1 1744.3 1617.6 1460.6 1303.1 1163.5 
1017.2 905.0 825.6 756.4 698.2 644.7 594.2 554.4 514.9 466.4 
428.7 405.1 375.2 346.5 319.3 292.1 268.2 244.8 222.0 201.5 
182.9 165.8 149.7 133.8 118.7 104.2 90.4 77.7 65.8 54.8 
44.6 36.4 28.3 20.1 14.9 10.0 5.3 2.1 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 18969.1 18798.0 18574.4 18323.8 18038.7 17725.0 17385.8 17033.2 16644.5 
16230.3 15775.6 15286.3 14748.5 14164.1 13534.7 12873.5 12160.9 11427.4 10648.7 
9854.8 9054.3 8264.6 7493.7 6747.7 6063.4 5456.0 4928.2 4495.7 4136.6 
3845.7 3606.4 3408.1 3235.6 3088.9 2952.5 2828.7 2704.7 2580.8 2452.9 
2328.1 2205.3 2081.0 1953.2 1827.9 1708.9 1606.2 1490.5 1348.8 1207.5 
1030.5 890.5 776.8 687.1 600.4 525.7 466.0 425.8 396.4 369.9 
346.0 326.2 306.4 286.6 269.5 253.2 236.7 220.5 204.9 189.0 
173.7 158.3 143.3 127.8 113.1 99.4 86.2 73.6 61.0 50.1 
40.6 33.1 25.5 18.0 13.1 8.6 4.6 1.9 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 18981.1 18799.5 18583.4 18335.8 18068.7 17792.5 17498.4 17202.8 16880.1 
16513.9 16117.7 15660.0 15148.3 14582.6 13959.8 13293.8 12596.6 11873.4 11117.6 
10320.3 9486.4 8651.5 7828.2 7055.3 6339.5 5689.4 5140.0 4670.4 4291.8 
3980.2 3733.8 3528.3 3354.1 3208.2 3077.2 2954.8 2840.3 2725.8 2611.1 
2487.6 2360.8 2232.8 2104.6 1984.9 1867.8 1758.1 1637.0 1488.4 1323.5 
1176.5 1034.8 934.2 871.4 803.4 727.4 649.6 584.5 526.7 479.2 
438.7 400.8 368.7 341.4 315.8 290.3 266.6 242.8 219.6 200.2 
192.7 183.2 164.7 141.0 121.9 105.4 90.0 76.5 64.3 53.8 
44.0 35.6 27.2 18.8 13.0 7.9 4.1 1.8 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 18996.1 18825.0 18613.4 18371.8 18124.2 17876.6 17615.5 17364.8 17096.2 
16779.6 16420.9 15999.2 15509.9 14964.0 14382.2 13772.4 13147.7 12480.6 11765.2 
10987.8 10155.4 9285.7 8423.8 7579.8 6802.3 6080.2 5464.1 4943.7 4534.3 
4212.4 3957.2 3756.2 3591.4 3449.3 3326.8 3214.4 3104.7 2990.0 2871.2 
2752.3 2633.3 2493.3 2356.3 2220.9 2092.6 1966.8 1828.3 1669.9 1526.7 
1405.7 1293.9 1204.5 1151.5 1084.9 1016.5 920.2 828.9 761.7 689.5 
613.9 552.2 499.0 448.8 410.6 373.2 338.7 304.2 269.8 239.9 
210.1 184.2 161.0 140.0 120.2 102.5 87.2 73.5 61.1 50.1 
40.3 33.3 26.3 19.3 15.5 11.1 5.7 2.0 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19027.6 18868.6 18657.0 18425.8 18185.7 17939.6 17707.0 17481.9 17235.8 
16952.1 16616.0 16209.3 15730.5 15214.3 14669.7 14117.0 13564.1 12985.6 12343.0 
11621.1 10807.9 9939.7 9047.2 8158.5 7291.7 6487.0 5801.8 5215.3 4767.2 
4413.5 4146.5 3932.3 3759.2 3621.8 3504.2 3397.9 3294.1 3185.0 3072.1 
2952.2 2827.2 2701.9 2563.1 2422.0 2285.4 2153.5 2004.7 1850.7 1710.5 
1615.5 1494.7 1370.7 1299.8 1234.3 1148.8 1052.0 950.5 863.2 793.1 
716.9 637.8 568.4 504.6 450.4 401.3 360.8 320.3 279.9 245.3 
215.3 189.4 166.1 144.2 124.3 106.5 90.7 76.8 64.3 53.1 
43.0 35.6 28.3 21.0 17.0 12.1 6.2 2.0 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19041.1 18912.1 18726.0 18506.9 18269.8 18025.1 17801.5 17586.9 17370.8 
17111.2 16809.6 16435.9 15999.2 15500.9 14977.2 14421.0 13871.2 13296.5 12684.2 
11989.6 11208.0 10356.3 9465.3 8541.6 7661.8 6811.6 6078.1 5426.0 4920.3 
4513.1 4211.0 3961.6 3772.5 3607.0 3466.7 3342.4 3223.8 3107.2 2987.9 
2857.4 2727.0 2595.8 2446.5 2298.5 2150.8 2017.0 1880.1 1717.3 1558.6 
1440.7 1353.9 1252.9 1196.6 1137.2 1045.5 946.6 856.0 775.3 700.3 
626.5 558.7 497.3 447.5 403.7 366.6 333.8 301.1 268.3 239.1 
212.2 187.6 165.5 144.8 125.1 106.8 91.0 76.8 63.9 52.4 
42.2 34.8 27.4 20.1 16.3 11.8 6.5 2.3 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19074.2 18970.6 18813.0 18616.4 18394.3 18172.2 17944.1 17731.0 17514.9 
17280.8 17009.2 16694.0 16323.3 15889.6 15395.9 14837.3 14231.3 13591.0 12915.2 
12184.9 11375.8 10502.0 9578.6 8674.9 7786.6 6948.6 6208.0 5538.0 4989.0 
4529.8 4171.4 3878.5 3647.7 3458.3 3296.3 3152.3 3021.5 2902.8 2784.3 
2665.6 2535.9 2396.6 2256.8 2110.3 1967.6 1834.9 1716.5 1570.4 1404.0 
1254.8 1132.1 997.5 931.2 855.8 774.8 698.4 626.0 561.1 510.9 
473.2 428.0 385.0 350.4 322.4 294.4 271.8 249.6 227.4 206.3 
189.4 177.9 169.7 150.0 127.5 109.3 93.0 79.2 67.0 56.5 
46.4 37.9 29.4 20.8 15.0 9.4 5.0 2.2 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19096.7 19039.6 18921.1 18769.5 18580.4 18371.8 18149.7 17927.6 17698.0 
17442.9 17174.2 16866.6 16521.4 16110.2 15654.0 15103.2 14487.8 13810.4 13071.0 
12270.3 11418.8 10546.3 9626.5 8731.6 7839.0 7005.2 6246.1 5563.8 4981.8 
4492.6 4100.0 3789.3 3532.8 3329.8 3152.9 3000.8 2875.8 2750.7 2625.5 
2498.2 2371.1 2243.0 2111.5 1976.4 1840.6 1713.5 1595.6 1465.0 1300.2 
1124.7 963.1 818.8 735.9 649.7 565.2 495.6 448.5 416.3 388.1 
363.0 339.6 318.9 298.2 280.4 263.6 247.0 230.4 214.0 198.4 
183.0 167.4 152.1 136.6 121.3 106.7 93.0 79.8 66.8 55.3 
45.2 37.1 29.0 20.9 16.6 12.0 6.9 2.9 1.0 0.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19123.7 19101.2 19026.1 18919.6 18778.5 18604.4 18400.3 18178.2 17927.6 
17642.5 17318.3 16970.1 16560.4 16128.2 15645.0 15089.7 14493.8 13835.3 13111.9 
12331.9 11513.4 10649.1 9763.4 8868.1 8016.7 7148.1 6362.3 5636.9 5014.1 
4501.9 4098.9 3778.5 3529.1 3324.8 3154.2 3005.2 2882.1 2759.2 2636.2 
2511.3 2386.4 2259.9 2133.0 2002.6 1862.4 1726.9 1596.6 1457.1 1289.7 
1141.6 1013.2 878.7 792.4 728.9 671.5 624.2 586.1 550.9 502.5 
453.5 416.4 387.4 358.8 332.0 305.1 278.4 255.4 235.0 214.5 
194.6 176.0 159.2 143.2 127.6 112.7 98.6 85.0 71.9 60.8 
50.2 41.2 32.3 23.4 18.2 13.5 8.5 3.5 1.2 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19144.7 19155.2 19131.2 19069.6 18967.6 18832.5 18658.5 18446.9 18196.2 
17891.6 17532.9 17129.2 16686.5 16189.8 15658.5 15077.7 14438.4 13745.4 12995.9 
12200.0 11367.7 10522.1 9666.9 8812.5 7966.4 7133.5 6360.7 5657.4 5052.8 
4564.1 4180.4 3876.7 3633.1 3437.4 3270.5 3126.1 2999.2 2886.5 2773.8 
2661.1 2538.3 2409.7 2278.2 2146.3 2011.9 1881.2 1751.8 1611.8 1459.2 
1297.4 1154.0 1044.9 974.1 922.8 881.4 837.2 779.0 721.9 683.6 
625.7 562.0 514.5 477.4 434.7 395.0 358.9 324.1 289.4 260.6 
233.5 209.6 187.5 166.8 147.1 128.3 110.2 94.5 80.2 67.3 
55.3 44.8 36.7 28.5 20.4 14.9 9.3 4.2 1.4 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19155.2 19186.7 19174.7 19137.2 19071.1 18967.6 18814.5 18623.9 18377.8 
18082.2 17719.0 17300.3 16839.6 16327.8 15759.1 15136.3 14455.7 13728.6 12953.6 
12143.4 11314.8 10476.2 9639.9 8799.9 7975.3 7167.3 6411.5 5720.6 5137.0 
4660.8 4285.6 3988.3 3752.4 3559.9 3395.8 3257.3 3129.5 3014.2 2900.1 
2781.4 2656.4 2525.6 2383.9 2240.4 2100.1 1964.4 1840.3 1705.9 1566.9 
1422.6 1318.1 1214.1 1110.0 1017.3 932.9 863.6 788.7 719.1 664.7 
609.0 550.5 507.6 469.8 431.5 395.8 362.0 329.1 297.4 267.4 
239.0 214.0 197.2 180.9 155.9 132.9 114.5 96.1 81.7 69.0 
56.5 45.7 36.8 28.6 20.8 13.8 8.8 3.9 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19152.2 19201.7 19198.7 19170.2 19104.2 18988.6 18834.0 18647.9 18401.8 
18113.7 17764.0 17357.3 16899.6 16395.4 15858.1 15262.3 14617.9 13911.5 13165.1 
12363.8 11540.5 10710.6 9865.9 9034.0 8213.7 7398.4 6627.8 5901.7 5279.4 
4763.0 4356.1 4035.0 3776.1 3570.7 3398.5 3249.1 3111.4 2984.8 2865.5 
2739.9 2611.7 2474.5 2328.8 2175.6 2020.0 1866.3 1729.6 1587.8 1444.0 
1334.5 1225.3 1116.0 1024.6 933.5 847.7 774.4 700.0 624.3 582.7 
525.9 462.8 417.2 377.9 344.0 317.1 292.3 270.3 249.0 228.2 
208.0 188.3 170.2 152.9 136.3 120.8 105.3 89.8 76.2 64.1 
52.3 41.6 33.0 24.9 18.9 14.2 9.1 4.0 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19164.2 19191.2 19179.2 19119.2 19023.1 18894.1 18718.5 18515.9 18271.3 
17987.6 17663.5 17303.3 16898.1 16455.4 15972.2 15451.4 14865.7 14246.9 13553.5 
12791.4 11988.7 11144.3 10281.7 9404.0 8546.2 7691.3 6887.6 6128.6 5454.2 
4874.2 4402.2 4036.6 3738.3 3500.9 3305.9 3137.9 2989.9 2855.3 2728.5 
2603.6 2479.6 2351.3 2223.8 2090.5 1956.0 1817.4 1684.9 1560.0 1429.5 
1298.1 1166.8 1035.4 940.2 863.5 798.7 748.5 702.1 638.0 585.3 
551.5 506.1 459.9 416.0 379.2 348.2 318.5 290.7 263.8 237.6 
212.8 188.8 168.1 149.1 132.6 116.2 99.9 85.4 72.4 61.1 
49.8 39.9 31.3 23.2 17.2 12.3 7.5 2.7 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19168.7 19176.2 19132.7 19030.6 18895.6 18724.5 18532.4 18311.8 18068.7 
17830.1 17565.9 17280.8 16961.1 16599.5 16188.3 15720.0 15164.8 14543.5 13842.0 
13096.3 12287.3 11444.8 10554.6 9654.0 8756.0 7887.3 7056.8 6288.0 5599.6 
4994.2 4505.5 4105.1 3785.9 3531.0 3319.0 3144.0 2991.5 2856.3 2729.2 
2604.8 2482.5 2356.9 2228.0 2099.7 1971.0 1845.4 1724.8 1607.9 1470.0 
1338.3 1183.4 1027.9 936.9 867.2 802.0 743.3 686.6 634.9 585.7 
540.6 497.6 456.7 419.8 384.9 352.8 323.7 296.3 268.8 241.0 
215.1 191.5 170.5 150.9 134.2 116.6 99.1 84.1 70.3 58.3 
47.6 38.0 28.8 20.5 14.0 9.4 4.9 1.5 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19146.2 19132.7 19054.6 18915.1 18738.0 18538.4 18319.3 18095.7 17885.6 
17668.0 17438.4 17195.2 16898.1 16546.9 16126.7 15652.5 15131.8 14549.0 13919.5 
13240.6 12501.0 11716.1 10847.5 9948.4 9047.2 8148.6 7291.2 6484.9 5760.1 
5138.6 4635.9 4238.5 3924.4 3676.0 3472.5 3309.4 3168.6 3037.9 2911.1 
2785.6 2658.2 2522.0 2390.9 2259.6 2125.3 1990.7 1854.1 1723.0 1584.6 
1423.2 1288.4 1153.8 1019.3 928.6 854.4 800.2 734.7 671.4 614.5 
562.1 516.2 469.7 424.8 386.1 351.9 318.0 284.9 255.6 228.0 
204.6 183.4 168.2 160.9 142.9 119.4 99.5 85.7 72.0 58.3 
46.8 35.8 26.8 19.1 13.6 8.2 2.8 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19138.7 19087.7 18979.6 18808.5 18599.9 18377.8 18152.7 17933.6 17726.5 
17513.4 17276.3 17001.7 16655.0 16257.3 15808.6 15325.4 14809.4 14266.9 13707.9 
13123.0 12469.9 11737.6 10933.6 10054.8 9161.7 8248.7 7368.8 6532.6 5793.8 
5170.1 4693.4 4321.6 4035.9 3816.2 3637.6 3494.9 3371.7 3257.6 3140.4 
3015.1 2886.9 2753.8 2618.3 2473.8 2324.2 2171.5 2022.8 1874.8 1717.9 
1557.6 1384.0 1261.6 1140.5 1019.4 944.6 870.7 784.6 709.3 646.1 
577.4 516.7 470.5 427.1 387.7 350.6 317.8 290.1 263.2 237.5 
212.7 190.1 169.5 149.2 131.5 113.8 96.1 80.8 66.4 53.3 
41.5 31.2 22.9 16.7 11.9 7.0 2.2 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19096.7 19116.2 19045.6 18913.6 18729.0 18506.9 18268.3 18032.7 17822.6 17606.4 
17376.8 17109.7 16790.1 16410.4 15979.7 15503.9 15007.2 14482.1 13935.4 13368.7 
12770.1 12103.6 11360.2 10550.7 9691.9 8830.4 7959.4 7118.2 6332.7 5661.5 
5107.1 4671.4 4331.5 4070.7 3864.2 3697.3 3558.7 3439.0 3328.0 3215.0 
3093.7 2967.4 2831.1 2687.6 2537.4 2374.0 2208.3 2047.4 1897.2 1737.8 
1591.2 1476.1 1333.3 1204.2 1075.5 986.3 884.5 786.6 692.0 625.9 
560.0 500.7 447.5 403.0 360.9 325.3 295.3 268.0 242.3 218.7 
195.7 175.4 155.8 137.5 121.5 105.6 89.7 76.2 62.9 49.6 
38.6 29.4 21.9 15.6 10.9 6.3 1.6 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
